IESNA:LM-63-2002
[TEST]P1351580
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A24R159035D010 E3A301LI
[LUMINAIRE]3in Adjustable LED luminaire with, R15 optic, 3500K CCT AND, 90CRI , E3A301LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1028
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 28.8
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
34 50 73 146 320 581 1187 2500 4440.9 5251.9
6035.9 6816.9 7539.9 8144.9 8639.9 9021.9 9278.9 9411.9 9401.9 9239.9
8910.9 8374.9 7703.9 6935.9 5896.9 4975.9 4013.9 3142 2367 1151
561 287 86 34 10 2 1 1 1 1
1 1 1 0 0 0 0 0 0
34 48 73 144 321 568 1150 2536 4493.9 5219.9
6050.9 6864.9 7506.9 8140.9 8558.9 8963.9 9215.9 9325.9 9294.9 9119.9
8758.9 8221.9 7563.9 6712.9 5936.9 4912.9 4027.9 3131 2385 1179
545 279 85 35 10 2 1 1 1 1
1 1 1 0 0 0 0 0 0
34 49 72 144 314 551 1172 2475 4286.9 5134.9
5852.9 6602.9 7329.9 7862.9 8339.9 8669.9 8902.9 9013.9 8967.9 8754.9
8402.9 7839.9 7234.9 6414.9 5620.9 4711.9 3830.9 3078 2261 1097
538 279 84 34 10 2 1 1 1 1
1 1 1 0 0 0 0 0 0
34 49 73 142 305 552 1118 2244 4085.9 4812.9
5515.9 6286.9 6931.9 7475.9 7867.9 8178.9 8396.9 8471.9 8403.9 8173.9
7823.9 7296.9 6687.9 5981.9 5090.9 4301.9 3515.9 2786 2085 1052
516 270 85 37 10 2 1 1 1 1
1 1 1 0 0 0 0 0 0
34 49 73 132 304 523 1057 2102 3740.9 4414.9
5101.9 5765.9 6374.9 6838.9 7238.9 7521.9 7677.9 7713.9 7606.9 7385.9
7045.9 6585.9 6005.9 5316.9 4539.9 3821.9 3040 2355 1834 941
490 261 82 37 10 2 1 1 1 1
1 1 1 0 0 0 0 0 0
34 49 72 129 289 513 988 1935 3365 3978.9
4618.9 5220.9 5736.9 6131.9 6492.9 6696.9 6824.9 6839.9 6716.9 6484.9
6137.9 5697.9 5140.9 4446.9 3857.9 3145 2586 2057 1589 845
438 244 85 36 10 2 1 1 1 1
1 1 1 0 0 0 0 0 0
34 49 70 127 284 490 918 1700 2973 3498.9
4032.9 4542.9 5032.9 5355.9 5620.9 5790.9 5880.9 5858.9 5735.9 5503.9
5166.9 4719.9 4205.9 3650.9 3094 2593 2087 1691 1347 713
388 219 87 37 11 2 1 1 1 1
1 1 1 0 0 0 0 0 0
34 47 69 122 275 465 830 1473 2529 3009
3428 3889.9 4240.9 4527.9 4736.9 4840.9 4884.9 4841.9 4686.9 4478.9
4157.9 3812.9 3336 2892 2411 2044 1679 1392 1110 582
333 201 88 36 12 2 1 1 1 1
1 1 1 0 0 0 0 0 0
34 47 69 113 258 439 755 1279 2104 2494
2873 3204 3475.9 3708.9 3839.9 3899.9 3899.9 3838.9 3700.9 3511.9
3229 2907 2573 2229 1864 1568 1312 1093 904 495
291 181 80 35 11 2 1 1 1 1
1 1 1 1 0 0 0 0 0
34 48 67 111 241 412 675 1123 1736 2016
2244 2505 2728 2879 2955 2980 2956 2882 2772 2629
2420 2171 1924 1665 1419 1200 1021 861 726 428
251 156 79 31 12 2 0 1 1 1
1 1 1 1 0 0 0 0 0
34 43 54 70 101 166 229 280 314 317
312 302 294 284 274 261 249 235 219 203
186 172 157 141 127 112 98 83 65 29
18 7 2 0 0 0 1 1 1 1
1 1 1 1 1 1 1 1 0
34 40 43 46 48 48 47 46 43 42
40 38 35 33 31 28 26 23 20 16
13 9 6 5 3 3 2 1 1 0
0 0 0 0 1 1 2 2 2 2
2 2 2 2 2 2 2 2 0
34 35 32 29 25 20 17 13 10 9
8 6 5 5 3 2 2 2 2 1
1 1 1 1 1 1 1 1 1 1
1 1 1 2 2 3 3 4 4 4
4 4 4 3 3 3 3 3 0
34 29 22 17 13 9 6 4 2 2
1 1 1 1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1 1 2 3 4 4 4 4
3 3 3 3 2 2 2 1 0
34 24 17 12 7 4 3 2 1 1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1 2 3 4 4 4 5 4
4 3 3 2 2 1 1 0 0
34 22 15 9 5 3 2 1 1 1
1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 1
1 2 2 3 4 5 6 6 6 5
5 4 4 3 3 2 1 0 0
34 21 14 8 5 3 2 2 1 1
1 0 0 0 0 0 0 0 0 0
0 0 0 0 1 1 1 1 1 2
2 2 3 4 5 5 6 6 6 6
5 5 4 3 3 2 1 1 0
